Manufacturer part number: K1751.0504423
Brand: KIPP
Price: 106.26 €
Delivery time: 4 Days
H2: 2 mm
Weight: 0.4924 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1751.0504423
Main material | Tool steel | Surface finish body | hardened and ground | Form | C |
---|---|---|---|---|---|
Slot width(mm) | 5 | B=Width(mm) | 50 | B1(mm) | 30 |
D3=Cap screw(mm) | M10x30 | H=Height(mm) | 25 | H1(mm) | 12.5 |
L=Length(mm) | 44 | L1(mm) | 2 | L2(mm) | 24 |
L3(mm) | 18 | Version 1 | for multi-clamping system | Item | DS Fixed Jaw |
D=Internal diameter | M5 | D1=Internal diameter | M6 | Form definition | stepped |
Suitable for system width(mm) | 50 | PL Edelstahl | false | RoHS | true |
This page is Fixed jaws DS for multi-clamping system, Form C, jaw plates offset (K1751), part number K1751.0504423.
You can find the detail information about specifications and dimensions on part number K1751.0504423.
Part Number |
---|
K1751.0504453 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H2 (mm) | Weight (kg) |
---|---|---|---|---|---|---|
106.26 € | 1 | 4 Days | 5 | 0.4895 |