Locking plate Steel DIN 70952 (K2061)

Locking plate Steel DIN 70952 (K2061)
· Accessories for DIN 70852 slotted round nuts

· Securing the slotted round nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2061.010
K2061.012
K2061.014
K2061.016
K2061.018
K2061.020
K2061.022
K2061.024
K2061.026
K2061.028
K2061.030
K2061.032
K2061.035
K2061.038
K2061.040
K2061.042
K2061.045
K2061.048
K2061.050
K2061.052
K2061.055
K2061.060
K2061.065
K2061.070
K2061.075
K2061.080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
H=Height
(mm)
S
(mm)
Suitable for B
(mm)
E
(mm)
F
(mm)
Weight
(kg)

1.21 €

1 4 Days 10221631K2059.010/K2059.10448.90.0014

1.41 €

1 4 Days 12241831K2059.012/K2059.124410.90.0015

1.47 €

1 4 Days 14262031K2059.014/K2059.144512.90.0015

1.14 €

1 4 Days 16292331K2059.016/K2059.1655140.0021

1.53 €

1 4 Days 18332541K2059.018/K2059.185516.90.0024

1.48 €

1 4 Days 20352741K2059.020/K2059.205518.90.0026

1.67 €

1 4 Days 22383041K2059.022/K2059.226620.90.0032

1.32 €

1 4 Days 24403251.2K2059.024/K2059.246622.90.0034

1.64 €

1 4 Days 26443451.2K2059.026/K2059.266624.90.0038

1.51 €

1 4 Days 28463651.2K2059.028/K2059.286726.90.0053

1.64 €

1 4 Days 30483861.2K2059.030/K2059.306728.90.0056

1.76 €

1 4 Days 32514171.2K2059.032/K2059.326730.90.0063

1.74 €

1 4 Days 35534371.2K2059.035/K2059.356733.90.0061

2.01 €

1 4 Days 38574771.2K2059.038/K2059.386836.60.0069

2.10 €

1 4 Days 40594971.2K2059.040/K2059.406838.90.0072

1.87 €

1 4 Days 42625271.2K2059.042/K2059.427840.60.0083

2.19 €

1 4 Days 45645481.2K2059.045/K2059.457843.60.008

2.12 €

1 4 Days 48675781.5K2059.048/K2059.487846.70.01

2.25 €

1 4 Days 50706081.5K2059.050/K2059.507848.70.0106

3.14 €

1 4 Days 52746281.5K2059.052/K2059.527850.70.0122

1.66 €

1 4 Days 55796781.5K2059.055/K2059.5571053.70.013

2.35 €

1 4 Days 6082.47181.5K2059.060/K2059.60101058.70.0156

2.89 €

1 4 Days 65887681.5K2059.065/K2059.65101063.70.0166

4.99 €

1 4 Days 709381101.5K2059.070/K2059.70101068.70.0175

4.24 €

1 4 Days 7510086101.8K2059.075/K2059.75101073.20.0238

6.61 €

1 4 Days 8010591101.8K2059.080/K2059.80101078.20.0248

Loading...

  1. 1

Basic information

Main material steel Surface finish body bright Item Locking plate
DIN DIN 70952 PL Edelstahl false RoHS true

Tech Support