Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1752.050175 |
K1752.050205 |
K1752.050223 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H=Height (mm) | L=Length (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|
12.36 € | 1 | 4 Days | 17 | 5 | 0.0319 | ||
12.36 € | 1 | 4 Days | 20 | 5 | 0.0380 | ||
12.36 € | 1 | 4 Days | 22 | 3 | 0.0265 |
Loading...
Main material | Tool steel | Surface finish body | hardened and ground | B=Width(mm) | 49.5 |
---|---|---|---|---|---|
B1(mm) | 30 | D=internal diameter(mm) | 6 | H1(mm) | 12.3 |
Version 1 | for multi-clamping system | Version 2 | screw on | Item | Seating Ledges |
Suitable for system width(mm) | 50 | PL Edelstahl | false | RoHS | true |