Locking plate Steel DIN 462 (K2062)

Locking plate Steel DIN 462 (K2062)
· Accessories for DIN 1804 slotted round nuts

· Securing the slotted round nut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2062.010
K2062.014
K2062.016
K2062.018
K2062.020
K2062.022
K2062.024
K2062.028
K2062.030
K2062.032
K2062.035
K2062.038
K2062.040
K2062.042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=internal diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
S
(mm)
Suitable for E
(mm)
F
(mm)
Weight
(kg)

1.05 €

1 4 Days 102530.8K1917.110/K1917.21047.40.003

0.84 €

1 4 Days 143030.8K1917.112/K1917.212511.40.003

1.04 €

1 4 Days 163231K1917.114/K1917.214513.50.004

1.08 €

1 4 Days 183441K1917.116/K1917.216615.40.004

0.90 €

1 4 Days 203641K1917.118/K1917.218617.50.004

1.28 €

1 4 Days 224041K1917.120/K1917.220619.50.005

1.10 €

1 4 Days 244241K1917.122/K1917.222621.60.007

1.47 €

1 4 Days 285051K1917.124/K1917.224725.50.008

1.41 €

1 4 Days 305051.2K1917.126/K1917.226727.50.008

1.79 €

1 4 Days 325251.2K1917.128/K1917.228729.60.009

1.79 €

1 4 Days 355551.2K1917.130/K1917.230732.60.009

1.86 €

1 4 Days 385851.2K1917.132/K1917.232836.30.012

1.98 €

1 4 Days 406251.2K1917.135/K1917.235837.30.014

2.05 €

1 4 Days 426251.2K1917.138/K1917.238839.30.013

Loading...

  1. 1

Basic information

Main material steel Surface finish body bright Item Locking plate
DIN DIN 462 PL Edelstahl false RoHS true

Tech Support