Manufacturer part number: K1753.05017
Brand: KIPP
Price: 32.96 €
Delivery time: 4 Days
B=Width: 50 mm
L=Length: 17 mm
Weight: 0.1516 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1753.05017
Main material | High carbon steel | Surface finish body | bright | B1(mm) | 30 |
---|---|---|---|---|---|
B2(mm) | 5 | H=Height(mm) | 25 | Version 1 | for fixed jaw one side, double-sided |
Version 2 | with machining allowance | Item | Attachment Jaw | D1 for screw DIN 912 | M5 |
Suitable for system width(mm) | 50 | PL Edelstahl | false | RoHS | true |
This page is Attachment jaws machinable for fixed jaws DS and ES (K1753), part number K1753.05017.
You can find the detail information about specifications and dimensions on part number K1753.05017.
Part Number |
---|
K1753.05027 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | L=Length (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
41.20 € | 1 | 4 Days | 80 | 27 | 0.3970 |