Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2063.2090 |
K2063.2095 |
K2063.2100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | D=internal diameter (mm) | D1 (mm) | D2 (mm) | S (mm) | Suitable for | B=Width (mm) | E (mm) | F (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.50 € | 1 | 4 Days | stainless steel A2 | 1.4301 | bright | 90 | 126 | 108 | 1.8 | K2060.1090 | 10 | 10 | 86.5 | 0.0636 | true | ||
13.02 € | 1 | 4 Days | stainless steel A2 | 1.4301 | bright | 95 | 133 | 113 | 1.8 | K2060.1095 | 10 | 10 | 91.5 | 0.068 | true | ||
15.15 € | 1 | 4 Days | stainless steel A2 | 1.4301 | bright | 100 | 142 | 120 | 1.8 | K2060.1100 | 10 | 12 | 96.5 | 0.0793 | true |
Loading...
Item | Locking plate | DIN | DIN 5406 | RoHS | true |
---|
Configure
Basic Attributes
Main material
Steel code
Surface finish body
D=internal diameter(mm)
D1(mm)
D2(mm)
S(mm)
Suitable for
B=Width(mm)
E(mm)
F(mm)
Weight(kg)
PL Edelstahl
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes