Clamping claw sets for multi-clamping system (K1757) (K1757.05012)

Clamping claw sets for multi-clamping system (K1757) K1757.05012

Product Details:

Manufacturer part number: K1757.05012

Brand: KIPP

Price: 31.21

Delivery time: 4 Days


Technical Data:

Slot width: 14 mm

B=Width: 36 mm

B1: 20 mm

B2: 6 mm

H=Height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1757.05012

Part Number
K1757.05012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
D for screw DIN 912 Weight
(kg)
Suitable for system width
(mm)

31.21 €

1 4 Days 1436206201038M120.931950

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body tempered and black oxidized Version 1 for multi-clamping system
Item Clamping Claw Sets PL Edelstahl false RoHS true

This page is Clamping claw sets for multi-clamping system (K1757), part number K1757.05012.
You can find the detail information about specifications and dimensions on part number K1757.05012.

Variation of this product

Part Number
K1757.07216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
D for screw DIN 912 Weight
(kg)
Suitable for system width
(mm)

36.21 €

1 4 Days 1850278281440M161.860072/100

Tech Support