Locating cylinder with wedge clamp system (K1802)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1802.1010
K1802.1215
K1802.1625
K1802.2030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Tightening torque
(Nm)
Order No. Repair Kit D=Pin diameter
(mm)
Weight
(kg)
Clamping range H
(mm)
Retaining force F
(kN)

93.64 €

1 4 Days 2020854.4K1802.91010/03156-20-91010100.07300-105.4

95.52 €

1 4 Days 262710610.5K1802.91215/03156-20-91215120.07020-158.8

97.38 €

1 4 Days 323912822K1802.91625/03156-20-91625160.14100-2516.8

99.27 €

1 4 Days 3849.515931K1802.92030/03156-20-92030200.25590-3022.6

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Version 1 Wedge clamp system
Item Locating Cylinder PL Edelstahl false RoHS true

Tech Support