Stationary 4-jaw steel chuck (K1837) (K1837.215)

Stationary 4-jaw steel chuck (K1837) K1837.215

Product Details:

Manufacturer part number: K1837.215

Brand: KIPP

Price: 1,108.60

Delivery time: 4 Days


Technical Data:

B=Width: 215 mm

B1: 165 mm

B2: 26 mm

B3: 144 mm

D1: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1837.215

Part Number
K1837.215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Tightening torque max.
(Nm)
B4
(mm)
B5
(mm)
B6
(mm)
D=Diameter
(mm)
G for socket head screw Weight
(kg)
R
(mm)

1,108.60 €

1 4 Days 21516526144405718395.59916518144686818.524.5130M1011.400066

Loading...

  1. 1

Basic information

Main material Steel Component material Steel Surface finish component hardened
Version 1 with jaw plates Item Stationary 4-jaw Chuck PL Edelstahl false
RoHS false

This page is Stationary 4-jaw steel chuck (K1837), part number K1837.215.
You can find the detail information about specifications and dimensions on part number K1837.215.

Variation of this product

Part Number
K1837.250
K1837.310
K1837.380
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Tightening torque max.
(Nm)
B4
(mm)
B5
(mm)
B6
(mm)
D=Diameter
(mm)
G for socket head screw Weight
(kg)
R
(mm)

1,289.15 €

1 4 Days 2502002817455652043610102001817493822327.9160M1218.600083

1,752.60 €

1 4 Days 310250322187072225061212250182181379324.932.5200M1431.6000104

2,394.30 €

1 4 Days 38031040274100852556715153102227415611731.240.6260M1656.6000135

Tech Support