UNILOCK clamping bracket for UNILOCK clamping station (K1869)

UNILOCK clamping bracket for UNILOCK clamping station (K1869)
· clamping brackets for small space requirement

· compact design

· no swarf deposits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1869.482212
K1869.482216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Fastening hole F Hole for ISO 4762 cap screw Weight
(kg)

41.62 €

1 4 Days 14M12M120.5200

44.00 €

1 4 Days 18M16M160.5400

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body black oxidized H(mm) 38
Version 1 for UNILOCK clamping station Item Clamping Bracket D=Pin diameter(mm) 48
PL Edelstahl false RoHS false

Tech Support