Replacement screw for cam screws, Form A (K1969) (K1969.0815)

Replacement screw for cam screws, Form A (K1969) K1969.0815

Product Details:

Manufacturer part number: K1969.0815

Brand: KIPP

Price: 7.02

Delivery time: 4 Days


Technical Data:

K: 4.8 mm

D=Gewinde: M8

Weight: 0.0100 kg

L=Thread length: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1969.0815

Part Number
K1969.0815
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
K
(mm)
D=Gewinde Weight
(kg)
L=Thread length
(mm)

7.02 €

1 4 Days 4.8M80.010015

Loading...

  1. 1

Basic information

Main material High carbon steel Form A Item Cam Screw
PL Edelstahl false RoHS true

This page is Replacement screw for cam screws, Form A (K1969), part number K1969.0815.
You can find the detail information about specifications and dimensions on part number K1969.0815.

Variation of this product

Part Number
K1969.0410
K1969.0612
K1969.1013
K1969.1020
K1969.1624
K1969.1630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
K
(mm)
D=Gewinde Weight
(kg)
L=Thread length
(mm)

5.70 €

1 4 Days 2.8M40.002110

7.02 €

1 4 Days 4M60.003212

18.55 €

1 4 Days 5.5M100.020011.5

7.26 €

1 4 Days 6.4M100.022020

26.99 €

1 4 Days 9.7M160.060024

15.70 €

1 4 Days 9.7M160.075030

Tech Support