Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1972.138390
Main material | Mild steel | Surface finish body | case-hardened and ground | D(mm) | 138 |
---|---|---|---|---|---|
D1(mm) | 110 | D2(mm) | 144 | D3(mm) | 12 |
H(mm) | 55.7 | H1(mm) | 39 | H2(mm) | 18.1 |
H3(mm) | 16 | H4(mm) | 7 | H5(mm) | 11.5 |
L(mm) | 24 | L1(mm) | 62 | G | M8 |
Version 1 | UNILOCK | Version 2 | ESA 138 | B(mm) | 15 |
Item | Clamping Module | Operating pressure(MPa) | 6 | Retraction force with turbo(kN) | 28 |
Form definition | without rotation lock | Weight(kg) | 4.4000 | PL Edelstahl | false |
RoHS | true |
This page is UNILOCK clamping module ESA 138 (K1972), part number K1972.138390.
You can find the detail information about specifications and dimensions on part number K1972.138390.