UNILOCK clamping module EGM 110-75 (K1973) (Part Numbers - CAD Download)

UNILOCK clamping module EGM 110-75 (K1973)
· Clamping module for robot automated systems

· Suitable for narrow gauge sizes.

· Turbo function as standard

· Feedback function

· rotation lock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1973.11075391

Part Number
K1973.11075391
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,587.00 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body case-hardened and ground B1(mm) 56
B2(mm) 20 B3(mm) 32.5 D(mm) 10
H(mm) 61 H1(mm) 39 H2(mm) 5
H3(mm) 16 H4(mm) 14 L(mm) 110
L1(mm) 80 L2(mm) 32 L3(mm) 49.8
L4(mm) 56 G M8 G1 M7
Version 1 UNILOCK Version 2 EGM 110-75 B(mm) 75
B4(mm) 12.05 Item Clamping Module Operating pressure(MPa) 6
Retraction force with turbo(kN) 14 Form definition with rotation lock Weight(kg) 2.7000
PL Edelstahl false RoHS true

This page is UNILOCK clamping module EGM 110-75 (K1973), part number K1973.11075391.
You can find the detail information about specifications and dimensions on part number K1973.11075391.

Tech Support