Cam clamps, steel with tension lever, Form A (K2049) (K2049.080)

Cam clamps, steel with tension lever, Form A (K2049) K2049.080

Product Details:

Manufacturer part number: K2049.080

Brand: KIPP

Price: 33.47

Delivery time: 4 Days


Technical Data:

A: 7.1 mm

D1=Thread: M8

D2: 10 mm

H=Height: 6 mm

H1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2049.080

Part Number
K2049.080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
D=Diameter
(mm)
Recommended tightening torque
(Nm)
Weight
(kg)
Travel S
(mm)
R
(mm)

33.47 €

1 4 Days 7.1M81061291.58.568.2121.20.01582.225

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Form A
Version 1 with tension lever Item Clamping Cams Form definition without clamping plate
PL Edelstahl false RoHS true

This page is Cam clamps, steel with tension lever, Form A (K2049), part number K2049.080.
You can find the detail information about specifications and dimensions on part number K2049.080.

Variation of this product

Part Number
K2049.100
K2049.120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D1=Thread D2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L1
(mm)
D=Diameter
(mm)
Recommended tightening torque
(Nm)
Weight
(kg)
Travel S
(mm)
R
(mm)

34.39 €

1 4 Days 8.3M1012715111.81079.51430.03002.530

35.31 €

1 4 Days 9.5M1214818132.212810.91660.05102.940

Tech Support