Clamping plates stainless steel for cam clamp (K2050) (K2050.08)

Clamping plates stainless steel for cam clamp (K2050) K2050.08

Product Details:

Manufacturer part number: K2050.08

Brand: KIPP

Price: 7.07

Delivery time: 4 Days


Technical Data:

B=Width: 12 mm

H=Height: 7 mm

L=Length: 15.5 mm

L1: 2.2 mm

D=Diameter: 8.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2050.08

Part Number
K2050.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
D=Diameter
(mm)
Weight
(kg)

7.07 €

1 4 Days 12715.52.28.20.0020

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright L2(mm) 1
Version 1 for cam clamp Item Clamping Plate PL Edelstahl true
RoHS true

This page is Clamping plates stainless steel for cam clamp (K2050), part number K2050.08.
You can find the detail information about specifications and dimensions on part number K2050.08.

Variation of this product

Part Number
K2050.06
K2050.10
K2050.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
D=Diameter
(mm)
Weight
(kg)

6.56 €

1 4 Days 106131.86.20.0010

7.59 €

1 4 Days 148182.610.20.0020

8.11 €

1 4 Days 169202.912.20.0040

Tech Support