Stops (K0905) (K0905.5001202)

Stops (K0905) K0905.5001202

Product Details:

Manufacturer part number: K0905.5001202

Brand: KIPP

Price: 258.75

Delivery time: 4 Days


Technical Data:

B: 48 mm

D: M12x30 mm

D1: M8 mm

E: 5 mm

H: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0905.5001202

Part Number
K0905.5001202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1
(mm)
E
(mm)
H
(mm)
H1
(mm)
L
(mm)
Version 1 Weight
(kg)

258.75 €

1 4 Days 48M12x30M8522840 ±0.01hard stop0.2861

Loading...

  1. 1

Basic information

Main material High carbon steel Dimensions see drawing Item Stop
RoHS true

This page is Stops (K0905), part number K0905.5001202.
You can find the detail information about specifications and dimensions on part number K0905.5001202.

Variation of this product

Part Number
K0905.5000802
K0905.5001602
K0905.5100802
K0905.5101202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D
(mm)
D1
(mm)
E
(mm)
H
(mm)
H1
(mm)
L
(mm)
Version 1 Weight
(kg)

253.00 €

1 4 Days 24M8x25M52.515625 ±0.01hard stop0.0552

289.80 €

1 4 Days 48M16x40M852912.540 ±0.01hard stop0.3421

271.40 €

1 4 Days 24M8x25M52.515631 ±0.1soft stop0.0723

278.30 €

1 4 Days 48M12x30M8522850 ±0.1soft stop0.3625

Tech Support