Manufacturer part number: K0932.1238
Brand: KIPP
Price: 125.90 €
Delivery time: 4 Days
B=Width: 35 mm
B1: 12 mm
H=Height: 23 mm
H1: 38 mm
H2: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0932.1238
Part Number
|
---|
K0932.1238 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Clamping force (kN) | Tightening torque (Nm) | D=diameter (mm) | G=Thread | J (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.90 € | 1 | 4 Days | 35 | 12 | 23 | 38 | 10 | 2.3 | 50 | 33 | 16 | 20 | 90 | 8 | M12 | 5 | 0.3366 |
Loading...
Main material | High carbon steel | Surface finish body | tempered and black oxidised | Form | B |
---|---|---|---|---|---|
Application | blanks | Version 1 | fixed | Kind of fastening | fastening holes |
Item | Toe Clamp |
This page is Toe clamps Form B (K0932), part number K0932.1238.
You can find the detail information about specifications and dimensions on part number K0932.1238.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
Clamping force(kN)
Tightening torque(Nm)
D=diameter(mm)
G=Thread
J(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0932.0825 |
K0932.1032 |
K0932.1645 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Clamping force (kN) | Tightening torque (Nm) | D=diameter (mm) | G=Thread | J (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.19 € | 1 | 4 Days | 25 | 10 | 15 | 25 | 7 | 1.6 | 32 | 21.5 | 10 | 7 | 25 | 6 | M8 | 3 | 0.1002 | ||
111.16 € | 1 | 4 Days | 30 | 11 | 19 | 32 | 7 | 2 | 40 | 26 | 12 | 8.5 | 50 | 6 | M10 | 4 | 0.2200 | ||
162.96 € | 1 | 4 Days | 40 | 14 | 25 | 45 | 10 | 3.2 | 60 | 40 | 20 | 40 | 200 | 10 | M16 | 6 | 0.5159 |