Manufacturer part number: K0933.0808
Brand: KIPP
Price: 133.25 €
Delivery time: 4 Days
B=Width: 65 mm
B1: 45 mm
B2: 25 mm
H=Height: 7.5 mm
H1: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0933.0808
Part Number
|
---|
K0933.0808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | SW (mm) | Clamping force (kN) | Tightening torque (Nm) | Version 1 | G=Thread | J (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.25 € | 1 | 4 Days | 65 | 45 | 25 | 7.5 | 16 | 7 | 1.5 | 39.5 | 25 | 4 | 4 | 8 | - | M8 | 7 | 0.1626 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Component material | High carbon steel |
---|---|---|---|---|---|
Form | A | Application | blanks | Kind of fastening | fastening holes |
Item | Toe Clamp | Surface finish component | tempered and black oxidised |
This page is Toe clamps Form A (K0933), part number K0933.0808.
You can find the detail information about specifications and dimensions on part number K0933.0808.
Configure
Basic Attributes
Version 1
Type
B=Width(mm)
B1(mm)
B2(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
SW(mm)
Clamping force(kN)
Tightening torque(Nm)
G=Thread
J(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0933.1210 |
K0933.1614 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | SW (mm) | Clamping force (kN) | Tightening torque (Nm) | Version 1 | G=Thread | J (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
177.63 € | 1 | 4 Days | 85 | 60 | 35 | 10 | 22 | 9 | 2 | 60 | 40 | 6 | 9 | 26 | flat | M12 | 12 | 0.4668 | ||
252.09 € | 1 | 4 Days | 100 | 70 | 40 | 14 | 30 | 13 | 2 | 77 | 50 | 8 | 17 | 60 | flat | M16 | 14 | 0.9255 |