Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0939.4012100 |
K0939.5012100 |
K0939.5016100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 (mm) | B2 (mm) | A (mm) | A1 (mm) | D (mm) | K=Grid spacing | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,524.25 € | 1 | 4 Days | 148 | 124 | 40 | 160 | 12 | 40x40 (M12) | 18.8800 | ||
2,556.45 € | 1 | 4 Days | 138 | 114 | 50 | 150 | 12 | 50x50 (M12) | 19.4450 | ||
2,556.45 € | 1 | 4 Days | 134 | 110 | 50 | 150 | 16 | 50x50 (M16) | 18.7400 |
Loading...
B(mm) | 190 | H(mm) | 100 | Item | 3 Axis Clamping System |
---|---|---|---|---|---|
Clamping force max.(kN) | 22 | RoHS | true |
Configure
Basic Attributes
B1(mm)
B2(mm)
A(mm)
A1(mm)
D(mm)
K=Grid spacing
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes