5-axis clamping system for grid plates (K0939) (K0939.4012175)

5-axis clamping system for grid plates (K0939) K0939.4012175

Product Details:

Manufacturer part number: K0939.4012175

Brand: KIPP

Price: 2,524.25

Delivery time: 4 Days


Technical Data:

B1: 148 mm

B2: 124 mm

A: 40 mm

A1: 160 mm

D: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0939.4012175

Part Number
K0939.4012175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
B2
(mm)
A
(mm)
A1
(mm)
D
(mm)
K=Grid spacing Weight
(kg)

2,524.25 €

1 4 Days 148124401601240x40 (M12)25.0950

Loading...

  1. 1

Basic information

B(mm) 190 H(mm) 175 Item 5 Axis Clamping System
Clamping force max.(kN) 42 RoHS true

This page is 5-axis clamping system for grid plates (K0939), part number K0939.4012175.
You can find the detail information about specifications and dimensions on part number K0939.4012175.

Variation of this product

Part Number
K0939.5012175
K0939.5016175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1
(mm)
B2
(mm)
A
(mm)
A1
(mm)
D
(mm)
K=Grid spacing Weight
(kg)

2,556.45 €

1 4 Days 138114501501250x50 (M12)25.2320

2,556.45 €

1 4 Days 134110501501650x50 (M16)25.0000

Tech Support