Seating ledges (K0942) (K0942.225)

Seating ledges (K0942) K0942.225

Product Details:

Manufacturer part number: K0942.225

Brand: KIPP

Price: 334.13

Delivery time: 4 Days


Technical Data:

H=Height: 225 mm

Suitable for: 5-axis vice with 50 mm riser plate

Weight: 2.2560 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0942.225

Part Number
K0942.225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
Suitable for Weight
(kg)

334.13 €

1 4 Days 2255-axis vice with 50 mm riser plate2.2560

Loading...

  1. 1

Basic information

Main material steel Version 2 pair Item Seating Ledges
RoHS true

This page is Seating ledges (K0942), part number K0942.225.
You can find the detail information about specifications and dimensions on part number K0942.225.

Variation of this product

Part Number
K0942.105
K0942.125
K0942.150
K0942.175
K0942.180
K0942.250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
Suitable for Weight
(kg)

391.00 €

1 4 Days 1053-axis vice basic set0.8305

312.73 €

1 4 Days 1253-axis vice with 25 mm riser plate1.0790

312.73 €

1 4 Days 1503-axis vice with 50 mm riser plate0.6948

271.11 €

1 4 Days 1755-axis vice basic set1.6770

391.00 €

1 4 Days 1805-axis vice basic set1.7900

409.40 €

1 4 Days 2505-axis vice with 75 mm (25 + 50) riser plate2.6030

Tech Support