Seating ledges to clip on (K0974) (K0974.0900312)

Seating ledges to clip on (K0974) K0974.0900312

Product Details:

Manufacturer part number: K0974.0900312

Brand: KIPP

Price: 107.11

Delivery time: 4 Days


Technical Data:

H: 12 mm

B=Jaw width: 90 mm

Weight: 0.0515 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0974.0900312

Part Number
K0974.0900312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
B=Jaw width
(mm)
Weight
(kg)

107.11 €

1 4 Days 12900.0515

Loading...

  1. 1

Basic information

Main material steel Surface finish body bright Version 2 pair
Item Seating Ledges Suitable for K0973 S=Thickness(mm) 3
RoHS true

This page is Seating ledges to clip on (K0974), part number K0974.0900312.
You can find the detail information about specifications and dimensions on part number K0974.0900312.

Variation of this product

Part Number
K0974.0900317
K0974.1250312
K0974.1250317
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
B=Jaw width
(mm)
Weight
(kg)

112.75 €

1 4 Days 17900.0708

124.03 €

1 4 Days 121250.0709

129.66 €

1 4 Days 171250.1006

Tech Support