Jaw plates smooth (K0975) (K0975.0900)

Jaw plates smooth (K0975) K0975.0900

Product Details:

Manufacturer part number: K0975.0900

Brand: KIPP

Price: 124.03

Delivery time: 4 Days


Technical Data:

B=Jaw width: 90 mm

Weight: 0.1139 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0975.0900

Part Number
K0975.0900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width
(mm)
Weight
(kg)

124.03 €

1 4 Days 900.1139

Loading...

  1. 1

Basic information

Main material Tool steel H(mm) 35 Version 1 smooth carbide-coated
Item Jaw Plate S=Thickness(mm) 8 RoHS true

This page is Jaw plates smooth (K0975), part number K0975.0900.
You can find the detail information about specifications and dimensions on part number K0975.0900.

Variation of this product

Part Number
K0975.1250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Jaw width
(mm)
Weight
(kg)

138.10 €

1 4 Days 1250.1612

Tech Support