Pendulum jaws 5-axis-clamping-system compact (K0988) (K0988.12515010)

Pendulum jaws 5-axis-clamping-system compact (K0988) K0988.12515010

Product Details:

Manufacturer part number: K0988.12515010

Brand: KIPP

Price: 979.80

Delivery time: 4 Days


Technical Data:

B=Jaw width: 125 mm

Weight: 8.7700 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0988.12515010

Part Number
K0988.12515010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Jaw width
(mm)
Weight
(kg)

979.80 €

1 4 Days 1258.7700

Loading...

  1. 1

Basic information

Main material Mild steel Component material Tool steel Item Pendulum Jaw
RoHS true

This page is Pendulum jaws 5-axis-clamping-system compact (K0988), part number K0988.12515010.
You can find the detail information about specifications and dimensions on part number K0988.12515010.

Variation of this product

Part Number
K0988.09015010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Jaw width
(mm)
Weight
(kg)

816.50 €

1 4 Days 906.0000

Tech Support