Low-profile clamps (K1229) (K1229.14)

Low-profile clamps (K1229) K1229.14

Product Details:

Manufacturer part number: K1229.14

Brand: KIPP

Price: 69.54

Delivery time: 4 Days


Technical Data:

B=Width: 40 mm

B1: 47 mm

H=Height: 20 mm

L=Length: 80 mm

L1: 39 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1229.14

Part Number
K1229.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
F
(kN)
Tightening torque max.
(Nm)
BN=Slot width
(mm)
C
(mm)
C1
(mm)
D
(mm)
F1
(kN)
Weight
(kg)

69.54 €

1 4 Days 40472080392622181432.5M120.90.6000

Loading...

  1. 1

Basic information

Main material steel Surface finish body hardened and black oxid finish Item Low-profile clamp
RoHS true

This page is Low-profile clamps (K1229), part number K1229.14.
You can find the detail information about specifications and dimensions on part number K1229.14.

Variation of this product

Part Number
K1229.12
K1229.16
K1229.18
K1229.20
K1229.22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
F
(kN)
Tightening torque max.
(Nm)
BN=Slot width
(mm)
C
(mm)
C1
(mm)
D
(mm)
F1
(kN)
Weight
(kg)

67.02 €

1 4 Days 40472080392616151232.5M100.60.5501

73.47 €

1 4 Days 40472080392622181633M120.90.5761

89.92 €

1 4 Days 506025100463436351843M161.41.0480

97.38 €

1 4 Days 506025100463436352043M161.41.3000

163.42 €

1 4 Days 789530140655036452254M201.42.5900

Tech Support