Low-profile clamps (Supplied in pairs) (K1229) (K1229.162)

Low-profile clamps (Supplied in pairs) (K1229) K1229.162

Product Details:

Manufacturer part number: K1229.162

Brand: KIPP

Price: 146.95

Delivery time: 4 Days


Technical Data:

B: 47 mm

B1: 40 mm

H: 20 mm

H1: 3 mm

L: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1229.162

Part Number
K1229.162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
F
(kN)
Tightening torque
(Nm)
BN=Slot width
(mm)
D
(mm)
F1
(kN)
Weight
(kg)

146.95 €

1 4 Days 47402038039263221816M120.91.3300

Loading...

  1. 1

Basic information

Main material steel Surface finish body hardened and black oxid finish Item Low-profile clamp
Packaging type 1 unit = 1 pair PL Edelstahl false RoHS true

This page is Low-profile clamps (Supplied in pairs) (K1229), part number K1229.162.
You can find the detail information about specifications and dimensions on part number K1229.162.

Variation of this product

Part Number
K1229.122
K1229.142
K1229.1612
K1229.182
K1229.202
K1229.222
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
B1
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
F
(kN)
Tightening torque
(Nm)
BN=Slot width
(mm)
D
(mm)
F1
(kN)
Weight
(kg)

134.04 €

1 4 Days 4740202.58039263161512M100.61.1500

139.07 €

1 4 Days 4740202.58039263221814M120.91.2500

176.34 €

1 4 Days 5950252.510046344322516M141.22.3400

179.84 €

1 4 Days 605025310046344363618M161.42.5400

194.76 €

1 4 Days 605025310046344363620M161.42.6600

326.83 €

1 4 Days 957830414065505364522M201.45.9800

Tech Support