Manufacturer part number: K1696.20400
Brand: KIPP
Price: 122.12 €
Delivery time: 4 Days
B=Width: 45 mm
B1: 38 mm
B2: 8 mm
B3: 36 mm
D=bore diameter: 5.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1696.20400
Part Number
|
---|
K1696.20400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D=bore diameter (mm) | D1 (mm) | D2 (mm) | H=Height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Travel S (mm) | Clamping force (kN) | B4 (mm) | H5 (mm) | H6 (mm) | H7 (mm) | Hand force FH (N) | R (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.12 € | 1 | 4 Days | 45 | 38 | 8 | 36 | 5.2 | 13 | M4x4 | 10 | 6 | 3 | 5 | 33.5 | 30.5 | 15 | 1 | 4 | 8 | 20 | 30 | 12 | 170 | 63 | 0.1300 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Component material | High carbon steel |
---|---|---|---|---|---|
Main colour | black | Form | C | Version 1 | with cam |
Version 2 | with tension lever | Item | Flat Clamp | Component colour | black |
Surface finish component | black oxidised | PL Edelstahl | false | RoHS | true |
This page is Flat clamps with cam, Form C, without locating pin, with tension lever (K1696), part number K1696.20400.
You can find the detail information about specifications and dimensions on part number K1696.20400.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
B2(mm)
B3(mm)
D=bore diameter(mm)
D1(mm)
D2(mm)
H=Height(mm)
H2(mm)
H3(mm)
H4(mm)
L=Length(mm)
L1(mm)
L2(mm)
Travel S(mm)
Clamping force(kN)
B4(mm)
H5(mm)
H6(mm)
H7(mm)
Hand force FH(N)
R(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1696.20600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D=bore diameter (mm) | D1 (mm) | D2 (mm) | H=Height (mm) | H2 (mm) | H3 (mm) | H4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Travel S (mm) | Clamping force (kN) | B4 (mm) | H5 (mm) | H6 (mm) | H7 (mm) | Hand force FH (N) | R (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.16 € | 1 | 4 Days | 70 | 60 | 12 | 55 | 8.2 | 19 | M5x5 | 15 | 9 | 5 | 7 | 50 | 46 | 22 | 2 | 6 | 12 | 30 | 46 | 18 | 280 | 100 | 0.4400 |