Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1749.0500112
Main material | Mild steel | Surface finish body | hardened and phosphated | Form | A |
---|---|---|---|---|---|
Form-Type | smooth | Version 1 | with fixed jaw | Version 2 | single sided |
B=Width(mm) | 50 | B1(mm) | 30 | D (Internal thread) | M5 |
G (cap screw DIN 912) | M12x30 | H=Height(mm) | 25 | H1(mm) | 12.5 |
H3(mm) | 4 | L max.(mm) | 70 | L min.(mm) | 64 |
Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 | Z (cap screw DIN 912) | M12x25 |
Item | Wedge Clamp | C Hole for DIN 912 cap screw | M12 | Weight(kg) | 0.5450 |
PL Edelstahl | false | RoHS | true | D1 | M6 |
This page is Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth (K1749), part number K1749.0500112.
You can find the detail information about specifications and dimensions on part number K1749.0500112.