Manufacturer part number: K1758.05010241
Brand: KIPP
Price: 11.87 €
Delivery time: 4 Days
Form: A
B=Width: 19 mm
D (Internal thread): M10
H=Height: 22 mm
H1: 9.95 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1758.05010241
Part Number
|
---|
K1758.05010241 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | B=Width (mm) | D (Internal thread) | H=Height (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | Suitable for | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.87 € | 1 | 4 Days | A | 19 | M10 | 22 | 9.95 | 24 | - | fixed jaw single-sided | 0.0753 |
Loading...
Main material | Tool steel | Surface finish body | tempered and ground | Version 1 | for wedge clamps |
---|---|---|---|---|---|
B1(mm) | 26 | Item | T-Slot Key | Suitable for system width | 50 |
PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
L1(mm)
Type
Form
B=Width(mm)
D (Internal thread)
H=Height(mm)
H1(mm)
L=Length(mm)
Suitable for
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes