Manufacturer part number: K0893.0624
Brand: KIPP
Price: 77.20 €
Delivery time: 4 Days
D=Diameter min.: 19 mm
D=Diameter max.: 24 mm
D3: 17.8 mm
SW: 15 mm
SW1: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0893.0624
Part Number
|
---|
K0893.0624 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Diameter min. (mm) | D=Diameter max. (mm) | D3 (mm) | SW (mm) | SW1 (mm) | Tightening torque max. (Nm) | Clamping force max. (kN) | L min. (mm) | H min. (mm) | H max. (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.20 € | 1 | 4 Days | 19 | 24 | 17.8 | 15 | 5 | 10 | 4 | 4.5 | 26 | 35 | 0.0556 |
Loading...
Item | Centring Clamp | Main material | Steel | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | High carbon steel | Surface finish component | black oxidised | D2(mm) | 12 |
L2(mm) | 4 | D1=Thread | M6 | Thread type | Internal thread |
Application | machined | Clamping type | Internal clamping | RoHS | true |
This page is Centring clamps with Internal threads (K0893), part number K0893.0624.
You can find the detail information about specifications and dimensions on part number K0893.0624.
Configure
Basic Attributes
Type
D=Diameter min.(mm)
D=Diameter max.(mm)
D3(mm)
SW(mm)
SW1(mm)
Tightening torque max.(Nm)
Clamping force max.(kN)
L min.(mm)
H min.(mm)
H max.(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0893.0615 |
K0893.0619 |
K0893.0630 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Diameter min. (mm) | D=Diameter max. (mm) | D3 (mm) | SW (mm) | SW1 (mm) | Tightening torque max. (Nm) | Clamping force max. (kN) | L min. (mm) | H min. (mm) | H max. (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.06 € | 1 | 4 Days | 12 | 15 | 11.4 | 9 | 2.5 | 2.2 | 1.5 | 4.8 | 22 | 27.5 | 0.0205 | ||
71.06 € | 1 | 4 Days | 15 | 19 | 14 | 12 | 4 | 6 | 2.5 | 4.8 | 24.5 | 32 | 0.0349 | ||
77.20 € | 1 | 4 Days | 24 | 30 | 23 | 19 | 5 | 10 | 4.5 | 7 | 32 | 44.5 | 0.1115 |