Centring clamp, Steel, round (K1965) (K1965.08036)

Centring clamp, Steel, round (K1965) K1965.08036

Product Details:

Manufacturer part number: K1965.08036

Brand: KIPP

Price: 63.38

Delivery time: 4 Days


Technical Data:

D=Diameter min.: 28.5 mm

D=Diameter max.: 36 mm

H=Height: 17 mm

H1: 5.5 mm

Tightening torque max.: 25 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1965.08036

Part Number
K1965.08036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D=Diameter max.
(mm)
H=Height
(mm)
H1
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
D1=Thread L max.
(mm)
R
(mm)
Weight
(kg)

63.38 €

1 4 Days 28.536175.5259M8x2519140.0890

Loading...

  1. 1

Basic information

Item Centring Clamp Main material Steel Surface finish body tempered and black oxidised
Component material Stainless steel H2(mm) 0.5 PL Edelstahl false
RoHS true

This page is Centring clamp, Steel, round (K1965), part number K1965.08036.
You can find the detail information about specifications and dimensions on part number K1965.08036.

Variation of this product

Part Number
K1965.04024
K1965.06029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Diameter min.
(mm)
D=Diameter max.
(mm)
H=Height
(mm)
H1
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)
D1=Thread L max.
(mm)
R
(mm)
Weight
(kg)

58.39 €

1 4 Days 19.52492.53.22M4x129.49.50.0190

61.35 €

1 4 Days 23.52913410.55M6x181311.50.0430

Tech Support