Clamping levers ECO, Plastic with Internal thread, threaded insert Stainless Steel (K1743) (K1743.1041)

Clamping levers ECO, Plastic with Internal thread, threaded insert Stainless Steel (K1743) K1743.1041

Product Details:

Manufacturer part number: K1743.1041

Brand: KIPP

Price: 3.92

Delivery time: 4 Days


Technical Data:

D: 10

D1: 13.2

Main colour: black grey RAL 7021

Size: 1

B: 7.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1743.1041

Part Number
K1743.1041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D1 Main colour Size B
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)
A=Handle length
(mm)
A1=Handle length
(mm)
H3=Handle height
(mm)
H4
(mm)
X=Thread
(mm)
Weight
(kg)

3.92 €

1 4 Days 1013.2black grey RAL 702117.913.822.7515.2639.946.831.828.9M40.008

Loading...

  1. 1

Basic information

Main material Plastic Steel code 1.4305 Component material Stainless steel
Surface finish component bright Version 1 Eco Item Clamping Lever
Thread type Internal thread No. of teeth 12 RoHS true
PL Edelstahl true

This page is Clamping levers ECO, Plastic with Internal thread, threaded insert Stainless Steel (K1743), part number K1743.1041.
You can find the detail information about specifications and dimensions on part number K1743.1041.

Variation of this product

Part Number
K1743.10484
K1743.1051
K1743.10584
K1743.2051
K1743.20584
K1743.2061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D D1 Main colour Size B
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
T=thread depth
(mm)
A=Handle length
(mm)
A1=Handle length
(mm)
H3=Handle height
(mm)
H4
(mm)
X=Thread
(mm)
Weight
(kg)

3.92 €

1 4 Days 1013.2traffic red RAL 302017.913.822.7515.2639.946.831.828.9M40.008

3.92 €

1 4 Days 1013.2black grey RAL 702117.913.822.7515.2639.946.831.828.9M50.01

3.92 €

1 4 Days 1013.2traffic red RAL 302017.913.822.7515.2639.946.831.828.9M50.01

4.62 €

1 4 Days 13.518.8black grey RAL 7021210.519.527.45.520.77.565.27541.938M50.018

4.62 €

1 4 Days 13.518.8traffic red RAL 3020210.519.527.45.520.77.565.27541.938M50.018

4.62 €

1 4 Days 13.518.8black grey RAL 7021210.519.527.45.520.7965.27541.938M60.0155

Tech Support