Manufacturer part number: K2012.10860
Brand: KIPP
Price: 23.24 €
Delivery time: 4 Days
Shore grade: 60
Load: 200 N
Weight: 0.0800 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2012.10860
Main material | steel | Component material | Natural rubber | D1(mm) | 16 |
---|---|---|---|---|---|
D2(mm) | 8.50 | G=Thread | M8 | H=Height(mm) | 38 |
L=thread length(mm) | 15 | Surface finish body | galvanised | Thread type | external thread |
Version 1 | external thread | Item | Rubber-metal overhead element | Form | A |
Form definition | square | B=Breite(mm) | 32 | D=diameter(mm) | 25 |
E=Hole spacing(mm) | 72 | H1(mm) | 33 | H2(mm) | 30 |
H3(mm) | 2.50 | PL Edelstahl | false | RoHS | true |
This page is Rubber-metal overhead element, Form A, External thread (K2012), part number K2012.10860.
You can find the detail information about specifications and dimensions on part number K2012.10860.
Part Number |
---|
K2012.10845 |
K2012.10870 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shore grade | Load (N) | Weight (kg) |
---|---|---|---|---|---|---|---|
23.24 € | 1 | 4 Days | 45 | 125 | 0.0700 | ||
23.24 € | 1 | 4 Days | 70 | 300 | 0.0900 |