Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1367.308X50000
Main material | PVC | Main colour | black | Form | D |
---|---|---|---|---|---|
Clamping range(mm) | 0.8-1.5 | Minimum bend radius(mm) | A=10 B=10 C=10 D=10 | B=Width(mm) | 6 |
H=Height(mm) | 8 | Version 1 | without seal | Item | Edge Protection Profile |
PL Edelstahl | false | RoHS | true |
This page is Edge protection profiles with Steel retaining strip, Form D (K1367), part number K1367.308X50000.
You can find the detail information about specifications and dimensions on part number K1367.308X50000.
Part Number |
---|
K1367.308X10000 |
K1367.308X2000 |
K1367.308X20000 |
K1367.308X5000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight |
---|---|---|---|---|---|---|
26.76 € | 1 | 4 Days | 10000 | 0.5600 | ||
7.35 € | 1 | 4 Days | 2000 | 0.1120 | ||
51.01 € | 1 | 4 Days | 20000 | 1.1200 | ||
14.63 € | 1 | 4 Days | 5000 | 0.2800 |