Manufacturer part number: K1368.712X20000
Brand: KIPP
Price: 102.45 €
Delivery time: 4 Days
L=Length: 20000 mm
Weight: 5.2000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1368.712X20000
Main material | EPDM | Component material | EPDM | Main colour | black |
---|---|---|---|---|---|
Form | H | Clamping range(mm) | 0.8-2.5 | Minimum bend radius(mm) | A=40 B=40 C=100 D=60 |
B=Width(mm) | 8 | B1(mm) | 9 | H=Height(mm) | 12 |
Item | Edge Protection Sealing Profile | PL Edelstahl | false | RoHS | true |
This page is Edge protection sealing profiles with integrated Steel wire core, Form H (K1368), part number K1368.712X20000.
You can find the detail information about specifications and dimensions on part number K1368.712X20000.
Part Number |
---|
K1368.712X10000 |
K1368.712X2000 |
K1368.712X5000 |
K1368.712X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight |
---|---|---|---|---|---|---|
54.41 € | 1 | 4 Days | 10000 | 2.6000 | ||
12.55 € | 1 | 4 Days | 2000 | 0.5200 | ||
28.24 € | 1 | 4 Days | 5000 | 1.3000 | ||
253.14 € | 1 | 4 Days | 50000 | 13.0000 |