Clamping levers, Plastic, visually detectable with Internal thread, threaded insert Stainless Steel (K1743) (Part Numbers - CAD Download)

Clamping levers, Plastic, visually detectable with Internal thread, threaded insert Stainless Steel (K1743)
· visually detectable

· Ultramarine blue RAL 5002

· Foodstuff conform material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1743.13206
K1743.13208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=Thread
(mm)
Weight
(kg)

10.37 €

1 4 Days M60.0164

10.55 €

1 4 Days M80.0175

Loading...

  1. 1

Basic information

D 13.5 D1 18.8 Main material Polyamide
Steel code 1.4404 Main colour ultramarine RAL 5002 Component material Stainless steel
Surface finish component bright Size 2 B(mm) 10.5
D2(mm) 19.5 H(mm) 27.4 H1(mm) 5.5
H2(mm) 20.7 T=thread depth(mm) 9 Version 1 Optically detectable
Item Clamping Lever Thread type Internal thread No. of teeth 12
A=Handle length(mm) 65.2 A1=Handle length(mm) 75 H3=Handle height(mm) 41.9
H4(mm) 38 RoHS true PL Edelstahl true
Approval / Certification FDA + EU10/2011

Tech Support