Manufacturer part number: K1743.13206X20
Brand: KIPP
Price: 11.60 €
Delivery time: 4 Days
L=thread length: 20 mm
X=Thread: M6 mm
Weight: 0.03 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1743.13206X20
D | 13.5 | D1 | 18.8 | Main material | Polyamide |
---|---|---|---|---|---|
Steel code | 1.4404 | Main colour | ultramarine RAL 5002 | Component material | Stainless steel |
Surface finish component | bright | Size | 2 | B(mm) | 10.5 |
D2(mm) | 19.5 | H(mm) | 27.4 | H1(mm) | 5.5 |
H2(mm) | 20.7 | Version 1 | Optically detectable | Item | Clamping Lever |
Thread type | External thread | No. of teeth | 12 | A=Handle length(mm) | 65.2 |
A1=Handle length(mm) | 75 | H3=Handle height(mm) | 41.9 | H4(mm) | 38 |
RoHS | true | PL Edelstahl | true | Approval / Certification | FDA + EU10/2011 |
This page is Clamping levers, Plastic, visually detectable with External thread, threaded pin Stainless Steel (K1743), part number K1743.13206X20.
You can find the detail information about specifications and dimensions on part number K1743.13206X20.
Part Number |
---|
K1743.13206X25 |
K1743.13208X20 |
K1743.13208X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=thread length (mm) | X=Thread (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
11.73 € | 1 | 4 Days | 25 | M6 | 0.035 | ||
11.85 € | 1 | 4 Days | 20 | M8 | 0.025 | ||
12.22 € | 1 | 4 Days | 40 | M8 | 0.0323 |