Manufacturer part number: K1743.14206X25
Brand: KIPP
Price: 15.93 €
Delivery time: 4 Days
L=thread length: 25 mm
X=Thread: M6 mm
Weight: 0.035 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1743.14206X25
D | 13.5 | D1 | 18.8 | Main material | Polyamide |
---|---|---|---|---|---|
Steel code | 1.4404 | Main colour | black grey RAL 7021 | Component material | Stainless steel |
Surface finish component | bright | Size | 2 | B(mm) | 10.5 |
D2(mm) | 19.5 | H(mm) | 27.4 | H1(mm) | 5.5 |
H2(mm) | 20.7 | Version 1 | Metal detectable | Item | Clamping Lever |
Thread type | External thread | No. of teeth | 12 | A=Handle length(mm) | 65.2 |
A1=Handle length(mm) | 75 | H3=Handle height(mm) | 41.9 | H4(mm) | 38 |
RoHS | true | PL Edelstahl | true | Approval / Certification | FDA + EU10/2011 |
This page is Clamping levers, Plastic, metal detectable with External thread, threaded pin Stainless Steel (K1743), part number K1743.14206X25.
You can find the detail information about specifications and dimensions on part number K1743.14206X25.
Part Number |
---|
K1743.14206X20 |
K1743.14208X20 |
K1743.14208X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=thread length (mm) | X=Thread (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
15.86 € | 1 | 4 Days | 20 | M6 | 0.03 | ||
16.04 € | 1 | 4 Days | 20 | M8 | 0.025 | ||
16.77 € | 1 | 4 Days | 40 | M8 | 0.03 |