Washers DIN 7349 for bolts used for heavy-duty applications (K1968) (K1968.030)

Washers DIN 7349 for bolts used for heavy-duty applications (K1968) K1968.030

Product Details:

Manufacturer part number: K1968.030

Brand: KIPP

Price: 0.18

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: bright

D1: 3.2 mm

H: 1 mm

D2: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1968.030

Part Number
K1968.030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D1
(mm)
H
(mm)
D2
(mm)
For=For screws Weight
(kg)
PL Edelstahl

0.18 €

1 4 Days steelbright3.219M30.0003false

Loading...

  1. 1

Basic information

Version 1 high form Item Spacer Disc DIN DIN 7349
RoHS true

This page is Washers DIN 7349 for bolts used for heavy-duty applications (K1968), part number K1968.030.
You can find the detail information about specifications and dimensions on part number K1968.030.

Variation of this product

Part Number
K1968.031
K1968.040
K1968.041
K1968.050
K1968.051
K1968.060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D1
(mm)
H
(mm)
D2
(mm)
For=For screws Weight
(kg)
PL Edelstahl

0.21 €

1 4 Days steelgalvanised3.219M30.0003false

0.24 €

1 4 Days steelbright4.31.612M40.0008false

0.26 €

1 4 Days steelgalvanised4.31.612M40.0008false

0.36 €

1 4 Days steelbright5.3215M50.0013false

0.39 €

1 4 Days steelgalvanised5.3215M50.0013false

0.47 €

1 4 Days steelbright6.4317M60.0018false

Tech Support