Washers for clamps DIN 6340 (K0867) (K0867.06)

Washers for clamps DIN 6340 (K0867) K0867.06

Product Details:

Manufacturer part number: K0867.06

Brand: KIPP

Price: 0.37

Delivery time: 4 Days


Technical Data:

D1=Internal diameter: 6.4 mm

D2=Outside diameter: 17 mm

H=Height: 3 mm

for Screw: M6

G=thread / for thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0867.06

Part Number
K0867.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
H=Height
(mm)
for Screw G=thread / for thread Weight
(kg)

0.37 €

1 4 Days 6.4173M6M60.0038

Loading...

  1. 1

Basic information

Main material steel Surface finish body tempered Version steel
Item Spacer Disc DIN DIN 6340 Kind of fastening bore
Product type Spacer Disc RoHS true

This page is Washers for clamps DIN 6340 (K0867), part number K0867.06.
You can find the detail information about specifications and dimensions on part number K0867.06.

Variation of this product

Part Number
K0867.08
K0867.10
K0867.12
K0867.16
K0867.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
H=Height
(mm)
for Screw G=thread / for thread Weight
(kg)

0.37 €

1 4 Days 8.4234M8M80.0098

0.48 €

1 4 Days 10.5284M10M100.0146

0.68 €

1 4 Days 13355M12M120.0273

1.27 €

1 4 Days 17456M16M160.057

1.67 €

1 4 Days 21506M20M200.0661

Tech Support