Captive C-washers, with shoulder screw (K0872) (K0872.90010)

Captive C-washers, with shoulder screw (K0872) K0872.90010

Product Details:

Manufacturer part number: K0872.90010

Brand: KIPP

Price: 19.14

Delivery time: 4 Days


Technical Data:

B: 32 mm

F: 6 mm

G=thread / for thread: M6

J: 14 mm

D: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0872.90010

Part Number
K0872.90010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
F
(mm)
G=thread / for thread J
(mm)
D
(mm)
C
(mm)
E
(mm)
SW
(mm)
Weight
(kg)

19.14 €

1 4 Days 326M614824850.0457

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 with shoulder screw Item Captive C-Washer
Component material Mild steel RoHS true

This page is Captive C-washers, with shoulder screw (K0872), part number K0872.90010.
You can find the detail information about specifications and dimensions on part number K0872.90010.

Variation of this product

Part Number
K0872.90012
K0872.90016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
F
(mm)
G=thread / for thread J
(mm)
D
(mm)
C
(mm)
E
(mm)
SW
(mm)
Weight
(kg)

35.18 €

1 4 Days 408M81910271060.0909

44.51 €

1 4 Days 508M81910331060.122

Tech Support