Spacer sleeves, Stainless Steel with seal washer in Hygienic DESIGN (K1822) (K1822.11106X30)

Spacer sleeves, Stainless Steel with seal washer in Hygienic DESIGN (K1822) K1822.11106X30

Product Details:

Manufacturer part number: K1822.11106X30

Brand: KIPP

Price: 7.15

Delivery time: 4 Days


Technical Data:

H: 2.5 mm

D=Bore diameter: 6.4 mm

D1=diameter: 14 mm

D2=diameter: 15.74 mm

L=Length: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1822.11106X30

Part Number
K1822.11106X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D=Bore diameter
(mm)
D1=diameter
(mm)
D2=diameter
(mm)
L=Length
(mm)
R
(mm)
Weight
(kg)

7.15 €

1 4 Days 2.56.41415.74303.50.028

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4404 Surface finish body not polished
Version 1 Hygienic Design Version 2 with seal Item Spacer Sleeve
Component material Thermoplastic Component colour ultramarine RAL 5002 Packaging type packaged individually
PL Edelstahl true RoHS true

This page is Spacer sleeves, Stainless Steel with seal washer in Hygienic DESIGN (K1822), part number K1822.11106X30.
You can find the detail information about specifications and dimensions on part number K1822.11106X30.

Variation of this product

Part Number
K1822.11106X40
K1822.11106X50
K1822.11108X30
K1822.11108X40
K1822.11108X50
K1822.11110X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D=Bore diameter
(mm)
D1=diameter
(mm)
D2=diameter
(mm)
L=Length
(mm)
R
(mm)
Weight
(kg)

8.26 €

1 4 Days 2.56.41415.74403.50.038

9.56 €

1 4 Days 2.56.41415.74503.50.048

10.21 €

1 4 Days 2.58.41819.74303.50.048

11.51 €

1 4 Days 2.58.41819.74403.50.058

13.18 €

1 4 Days 2.58.41819.74503.50.068

12.50 €

1 4 Days 2.510.52223.74303.50.08

Tech Support