End washers, Stainless Steel (K1823) (K1823.0310)

End washers, Stainless Steel (K1823) K1823.0310

Product Details:

Manufacturer part number: K1823.0310

Brand: KIPP

Price: 0.61

Delivery time: 4 Days


Technical Data:

Steel code: 1.4305

Surface finish body: bright

D3: 3.2 mm

D2: 5.1 mm

D4: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1823.0310

Part Number
K1823.0310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Steel code Surface finish body D3
(mm)
D2
(mm)
D4
(mm)
For=For screws Weight
(kg)

0.61 €

1 4 Days 1.4305bright3.25.18M30.0004

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 round Item Cover Plate
H(mm) 1 H1(mm) 2 PL Edelstahl true
RoHS true

This page is End washers, Stainless Steel (K1823), part number K1823.0310.
You can find the detail information about specifications and dimensions on part number K1823.0310.

Variation of this product

Part Number
K1823.0321
K1823.0322
K1823.0410
K1823.0421
K1823.0422
K1823.0510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Steel code Surface finish body D3
(mm)
D2
(mm)
D4
(mm)
For=For screws Weight
(kg)

0.94 €

1 4 Days 1.4404smooth polished3.25.18M30.0004

1.33 €

1 4 Days 1.4404matt blasted3.25.18M30.0004

0.66 €

1 4 Days 1.4305bright4.28.112.5M40.0013

0.94 €

1 4 Days 1.4404smooth polished4.28.112.5M40.0013

1.33 €

1 4 Days 1.4404matt blasted4.28.112.5M40.0013

0.92 €

1 4 Days 1.4305bright5.210.115M50.0017

Tech Support