UNILOCK 5-axis shoulder screws for fastening to workpieces, size 80 mm (K0971) (K0971.16101040)

UNILOCK 5-axis shoulder screws for fastening to workpieces, size 80 mm (K0971) K0971.16101040

Product Details:

Manufacturer part number: K0971.16101040

Brand: KIPP

Price: 63.18

Delivery time: 4 Days


Technical Data:

D1=Thread: M10x1.5

SW=key width: 8 mm

L: 40.5 mm

L1: 28 mm

L2: 8.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0971.16101040

Part Number
K0971.16101040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread SW=key width
(mm)
L
(mm)
L1
(mm)
L2 L3 Tightening torque max.
(Nm)

63.18 €

1 4 Days M10x1.5840.5288.5747

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and black oxidised D2(mm) 20.9
D=Shaft diameter(mm) 16 L4 - Version 1 UNILOCK
Version 2 for fastening to workpieces Item 5-axis shoulder screw Product type without washer
Size SYSTEM SIZE 80MM

This page is UNILOCK 5-axis shoulder screws for fastening to workpieces, size 80 mm (K0971), part number K0971.16101040.
You can find the detail information about specifications and dimensions on part number K0971.16101040.

Variation of this product

Part Number
K0971.16121040
K0971.16121049
K0971.16161055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread SW=key width
(mm)
L
(mm)
L1
(mm)
L2 L3 Tightening torque max.
(Nm)

63.18 €

1 4 Days M12x1.751040.5289.5863

63.18 €

1 4 Days M12x1.75105037.51817.575

63.18 €

1 4 Days M16x21058.543.52423.5100

Tech Support