Manufacturer part number: K1327.06X50
Brand: KIPP
Price: 4.97 €
Delivery time: 4 Days
D=thread: M6 mm
SW=key width: 10 mm
K: 9 mm
L=thread length: 50 mm
B: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1327.06X50
Steel code | 1.4404 | Version 1 | Hygienic Usit® | Main material | stainless steel |
---|---|---|---|---|---|
Item | Hexagon Head Bolt | Surface finish body | High-gloss polished |
This page is Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals (K1327), part number K1327.06X50.
You can find the detail information about specifications and dimensions on part number K1327.06X50.
Configure
Basic Attributes
Type
D=thread(mm)
SW=key width(mm)
K(mm)
L=thread length(mm)
B(mm)
D1(mm)
D2(mm)
R(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1327.05X30 |
K1327.06X40 |
K1327.06X45 |
K1327.08X35 |
K1327.08X40 |
K1327.08X45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | SW=key width (mm) | K (mm) | L=thread length (mm) | B (mm) | D1 (mm) | D2 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.00 € | 1 | 4 Days | M5 | 8 | 7.3 | 30 | 16 | 11.8 | 5 | 0.5 | ||
4.19 € | 1 | 4 Days | M6 | 10 | 9 | 40 | 18 | 14.2 | 6 | 0.55 | ||
4.54 € | 1 | 4 Days | M6 | 10 | 9 | 45 | 18 | 14.2 | 6 | 0.55 | ||
5.68 € | 1 | 4 Days | M8 | 13 | 11 | 35 | 22 | 18 | 8 | 0.7 | ||
6.06 € | 1 | 4 Days | M8 | 13 | 11 | 40 | 22 | 18 | 8 | 0.7 | ||
6.66 € | 1 | 4 Days | M8 | 13 | 11 | 45 | 22 | 18 | 8 | 0.7 |