Manufacturer part number: K0411.11
Brand: KIPP
Price: 224.40 €
Delivery time: 4 Days
Main colour: orange
Assembly position: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0411.11
Main material | plastic | Component material | Steel | B=Width(mm) | 38.8 |
---|---|---|---|---|---|
D=bore diameter(mm) | 30 | H=Height(mm) | 71 | L=Length(mm) | 48 |
Version 1 | digital | Version 2 | freely programmable | Item | Position Indicator |
This page is Position indicators not programmed (K0411), part number K0411.11.
You can find the detail information about specifications and dimensions on part number K0411.11.
Part Number |
---|
K0411.12 |
K0411.31 |
K0411.32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Assembly position |
---|---|---|---|---|---|---|
224.40 € | 1 | 4 Days | black | 1 | ||
224.40 € | 1 | 4 Days | orange | 3 | ||
224.40 € | 1 | 4 Days | black | 3 |