UNILOCK clamping pin with threaded pin size 80 mm (K0967) (K0967.140002416)

UNILOCK clamping pin with threaded pin size 80 mm (K0967) K0967.140002416

Product Details:

Manufacturer part number: K0967.140002416

Brand: KIPP

Price: 121.41

Delivery time: 4 Days


Technical Data:

D1: M16 mm

H: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0967.140002416

Part Number
K0967.140002416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
H
(mm)

121.41 €

1 4 Days M1624

Loading...

  1. 1

Basic information

Form A Version 1 UNILOCK SW(mm) 17
Item Clamping Bolt Main material Mild steel

This page is UNILOCK clamping pin with threaded pin size 80 mm (K0967), part number K0967.140002416.
You can find the detail information about specifications and dimensions on part number K0967.140002416.

Variation of this product

Part Number
K0967.140003020
K0967.140003624
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
H
(mm)

130.15 €

1 4 Days M2030

137.37 €

1 4 Days M2436

Tech Support