UNILOCK clamping pin size 80 mm (K0967) (K0967.140180512)

UNILOCK clamping pin size 80 mm (K0967) K0967.140180512

Product Details:

Manufacturer part number: K0967.140180512

Brand: KIPP

Price: 105.85

Delivery time: 4 Days


Technical Data:

Form: A

D: 18 mm

D1: M12 mm

D2: 16.5 mm

D3: 10.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0967.140180512

Part Number
K0967.140180512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
SW
(mm)
T
(mm)

105.85 €

1 4 Days A18M1216.510.31010.5

Loading...

  1. 1

Basic information

Version 1 UNILOCK H(mm) 5 Item Clamping Bolt
Main material Mild steel

Tech Support