Manufacturer part number: K1448.442932
Brand: KIPP
Price: 24.32 €
Delivery time: 4 Days
Main material: Steel
Surface finish body: galvanised
Steel code: -
Weight: 0.0545 kg
PL Edelstahl: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1448.442932
Version 2 | 125° | A1(mm) | 34 | B1(mm) | 13 |
---|---|---|---|---|---|
D(mm) | 4.2 | Version 1 | internal | Item | Hinge |
A=Width(mm) | 44 | A2(mm) | 20 | B=Height(mm) | 29 |
B2(mm) | 6 | B3(mm) | 9.5 | C(mm) | 32 |
S(mm) | 2 | RoHS | true |
This page is Hinges Steel or Stainless Steel internal, opening angle 125° (K1448), part number K1448.442932.
You can find the detail information about specifications and dimensions on part number K1448.442932.
Configure
Basic Attributes
Steel code
Type
Main material
Surface finish body
Weight(kg)
PL Edelstahl
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1448.1442932 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Steel code | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
38.84 € | 1 | 4 Days | Stainless steel A4 | bright | 1.4404 | 0.0526 | true |