Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1449.1028076
Main material | Steel | Version 2 | 110° | A1(mm) | 81 |
---|---|---|---|---|---|
B1(mm) | 27 | D(mm) | 7 | Version 1 | internal |
Item | Hinge | Surface finish body | galvanised | A=Width(mm) | 102 |
B=Height(mm) | 80.5 | B2(mm) | 14 | B3(mm) | 32 |
B4(mm) | 12 | B5(mm) | 16 | B6(mm) | 20.5 |
C(mm) | 76 | S(mm) | 3 | Weight(kg) | 0.5159 |
RoHS | true |
This page is Hinges Steel internal, opening angle 110° (K1449), part number K1449.1028076.
You can find the detail information about specifications and dimensions on part number K1449.1028076.